Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft seal |
| Product height in | 1.821 |
| Product height mm | 46.253 |
| Product length in | 0.166 |
| Product length mm | 4.216 |
| Product width in | 1.821 |
| Product width mm | 46.253 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |