Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.780 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.880 | |
| Product height in | 0.843 | |
| Product height mm | 21.412 | |
| Product length in | 0.095 | |
| Product length mm | 2.413 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.843 | |
| Product width mm | 21.412 | |
| Thickness IN | 0.100 |