Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Pressure compensator |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 5.450 |
| Product length mm | 138.430 |
| Product material | Cast iron |
| Product width in | 1.180 |
| Product width mm | 29.972 |
