ENDCOVER ASSEMBLY
5992823-002
Tools5992823-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover assembly |
| Product height in | 5.620 |
| Product height mm | 142.748 |
| Product length in | 5.880 |
| Product length mm | 149.352 |
| Product material | Ductile iron |
| Product width in | 5.200 |
| Product width mm | 132.080 |