ENDCOVER ASSEMBLY
5992825-001
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover assembly |
| Product height in | 5.320 |
| Product height mm | 135.128 |
| Product length in | 4.600 |
| Product length mm | 116.840 |
| Product width in | 5.620 |
| Product width mm | 142.748 |