ENDCOVER S/A
5992825-002
Tools5992825-002 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER ASSEMBLY | End cover assembly |
| Product height in | | 5.320 |
| Product height mm | | 135.128 |
| Product length in | | 4.600 |
| Product length mm | | 116.840 |
| Product width in | | 5.620 |
| Product width mm | | 142.748 |