Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER ASSEMBLY | End cover assembly |
| Product height in | 5.320 | |
| Product height mm | 135.128 | |
| Product length in | 4.600 | |
| Product length mm | 116.840 | |
| Product width in | 5.620 | |
| Product width mm | 142.748 |
