Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER ASSEMBLY | End cover assembly |
| Product height in | 3.378 | |
| Product height mm | 85.788 | |
| Product length in | 4.889 | |
| Product length mm | 124.181 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 5.624 | |
| Product width mm | 142.850 |
