ENDCOVER ASSEMBLY
5992839-008
Tools5992839-008 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover assembly |
| Product height in | 5.880 |
| Product height mm | 149.352 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product material | Cast iron |
| Product width in | 4.750 |
| Product width mm | 120.650 |