END COVER S/A
5992847-001
Tools5992847-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover |
| Product height in | 5.880 |
| Product height mm | 149.352 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product width in | 5.700 |
| Product width mm | 144.780 |