VIS 40 OUTPUT SHAFT
5993171-001
Tools5993171-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.280 |
| Product height mm | 235.712 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product width in | 9.280 |
| Product width mm | 235.712 |
| Sub brand | Char-Lynn |