
CARVE OUT
5993173-009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5993173-009
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 7.220 |
| Product length mm | 183.388 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Sub brand | Char-Lynn |