Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ADAPTER | Adapter |
| Product height in | 7.018 | |
| Product height mm | 178.257 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 7.018 | |
| Product width mm | 178.257 |