SPOOL GUIDE TC
5996072-001
Tools5996072-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Guide |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |