PIN, TC
5996120-001
Tools5996120-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Pin |
| Product height in | 0.085 |
| Product height mm | 2.159 |
| Product length in | 0.550 |
| Product length mm | 13.970 |
| Product width in | 0.085 |
| Product width mm | 2.159 |