Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.790 |
| Outside diameter IN | 0.950 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Thickness IN | 0.050 |