
5996647-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5996647-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Controlled Pilot Operated | |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen | |
| Body material | Cast Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Check Valve | No | |
| Coil voltage | 24 Volt DC | |
| Command Type | Standard | |
| Communication bus | None | |
| Connector type | ELECTRICAL (PE7) 7 PIN ELECTRICAL PLUG WITH PLUG | |
| Current | 3 A | |
| Customer Programmable | No | |
| Design code | 11 | |
| Diode | None | |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics | |
| Feedback Sensor | Yes | |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor | |
| Flow rate | 375 l/min | |
| Fluid Cleanliness | 17/15/12 | |
| Fluid compatibility | Antiwear Hydraulic Oils And Non Alkyl Based Phosphate Esters | |
| Function | Directional Control Valve | |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | KBHDG5V-8-2C375N-E-X-M1-PE7-H4-11 | |
| On-Board Electronics | KBH | |
| Performance | Servo Performance | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pressure Drop at Rated Flow | 5 bar | |
| Pressure Rating | 350 bar | |
| Product Height | 12.63 in | |
| Product Length/Depth | 19.96 in | |
| Product Type | Proportional Valves | |
| Product Volume | 1953.735 in³ | |
| Product Weight | 37.54 lb | |
| Product Width | 7.75 in | |
| Reducer Module | Yes | |
| Seal material | Fluorocarbon | |
| Special features | None | |
| Spool Center Condition | All Ports Blocked | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Symmetrical Flow | Yes | |
| Tank Port Rating | 50 bar | |
| Trade Name | KBHDG5V-8 11 Design | |
| Valve Mount Type | Subplate | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -40 °C |