5997201
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5997201
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | Standard filler/breather | |
| Containment Tray | No | |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) | |
| Displacement | 10.5 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Level Switch | |
| Main Port Connections | SAE | |
| Manifold Stations | In-line relief only, no manifold | |
| Model Code | PSSCA1030V023XX760XXXXXXD2XFXWXLNFXX | |
| Model Series | System-Center | |
| Motor Power | 15 HP | |
| Oil Tank | 30 gal | |
| Paint | Custom | |
| Phase | 3-Phase | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-3000 PSI | |
| Product Height | 22.5 in | |
| Product Length/Depth | 38 in | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Product Volume | 20520 in³ | |
| Product Width | 24 in | |
| Pump Control Type | Standard control | |
| Relief Valve Set Pressure | 3000 Psi | |
| Return Filter | 0 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO5 | |
| Winding Type | Standard |