5997210
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5997210
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Circuit | Open Loop |
| Containment Tray | No |
| Cooler | Not Required |
| Displacement | 4.5 gal/min |
| Feature | Pressure Up to 207 bar (3,000 psi)Flow Up to 31 gpmReservoir size Up to 60 gal |
| Frequency | 50 Hz |
| Hydraulic Pump Type | Vane |
| Installation Position | Vertical |
| Level/Temperature Switch | Not Required |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSSPA1010V010XX720XX1768DXXCXFXMP1XB/8C/ |
| Model Series | System-Pak |
| Motor Power | 3 HP |
| Oil Tank | 10 gal |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure - max | 2500 Psi |
| Pressure Filter | No |
| Pressure Gauge | 0-3000 PSI |
| Product Height | 27.5 in |
| Product Length/Depth | 21 in |
| Product material | Cast Iron |
| Product Type | Vertical Packaged Systems |
| Product Volume | 8085 in³ |
| Product Width | 14 in |
| Pump Control Type | Standard control |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSP Series |
| Valve Size | DO3 |
| Voltage | 230 V |
| Winding Type | Standard |