5997262
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5997262
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air-Bleed Valve | Not required | |
| Breather | MBR120 H2O-Gate | |
| Containment Tray | No | |
| Cooler | Not Required | |
| Displacement | 6 gal/min | |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal | |
| Frequency | 60 Hz | |
| Hydraulic Pump Type | Vane | |
| Installation Position | Horizontal | |
| Level/Temperature Switch | Not Required | |
| Main Port Connections | SAE | |
| Manifold Stations | In-line relief only, no manifold | |
| Model Code | PSSCA1020V013XX730XXXXXX C2XFXWXMNCXX | |
| Model Series | System-Center | |
| Motor Power | 5 HP | |
| Oil Tank | 20 gal | |
| Paint | Blue | |
| Phase | 3-Phase | |
| Pressure - max | 2500 Psi | |
| Pressure Filter | Yes | |
| Pressure Gauge | 0-2000 PSI | |
| Product material | Cast Iron | |
| Product Type | Horizontal Packaged Systems | |
| Pump Control Type | Standard control | |
| Relief Valve Set Pressure | 2000 Psi | |
| Return Filter | 25 gal/min | |
| Special features | Not Required | |
| Sub-brand | None | |
| Trade Name | PSSC Series | |
| Valve Size | DO3 | |
| Voltage | 230 V | |
| Winding Type | Standard |