DRIVE SHAFT
5998575-001
Tools5998575-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 1.000 |
| Product height mm | | 25.400 |
| Product length in | | 8.140 |
| Product length mm | | 206.756 |
| Product width in | | 1.000 |
| Product width mm | | 25.400 |