Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | ADAPTER | Adapter |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 0.165 | |
| Product length mm | 4.199 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 |