Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5999177-001
CAMPLATE MACHINING casting 70360-600
5999177-001
Where to buy
Export PDF
Tools
Add to comparison
5999177-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
CAM PLATE
Cam plate
Product height in
8.370
Product height mm
212.598
Product width in
1.630
Product width mm
41.402