BEARING PLATE 64FC
5999353-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.215 |
| Product height mm | | 132.461 |
| Product length in | | 0.280 |
| Product length mm | | 7.112 |
| Product width in | | 5.215 |
| Product width mm | | 132.461 |