HOUSING (SWASH SENSOR)
5999590-003
Tools5999590-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Housing |
| Product height in | 6.250 |
| Product height mm | 158.750 |
| Product length in | 7.140 |
| Product length mm | 181.356 |
| Product width in | 4.700 |
| Product width mm | 119.380 |