Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5B-24-08PKETWDSVX | |
| End size 1 | -24 | -24 |
| End size 2 | -8 | -8 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| End type 2 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PASSIVATE | Passivate |
| Hex size 5 IN | 2.165 | |
| Hex size 5 MM | 55.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | 5B-PKETWDX | 5B-PKETWDX |
| Thread sealant | NO | No |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
| Thread size 2 | G 1/2 | G 1/2 |