Winner by Danfoss
5BN-04-02ZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5BN-04-02ZF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner by Danfoss |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/8 IN |
| End type 1 | BSPP |
| End type 2 | NPT |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | BSPP Male/NPT Female Adapter |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | G1/4-19 |
| Thread Size 2 | 1/8-27 |
| Trade Name | 5BN Series |