Winner by Danfoss
5BW-16-42.2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5BW-16-42.2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 IN | |
| End type 1 | BSPP | |
| End type 2 | Weld | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 41 mm | |
| Item type | BSPP Male/Weld Female Adapter | |
| Product Height | 41 mm | |
| Product Length/Depth | 39.5 mm | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 66.4 cm³ | |
| Product Weight | 270 g | |
| Product Width | 41 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1-11 | |
| Thread Size 2 | NA | |
| Trade Name | 5BW Series |