Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5JN-02Z | |
| End size 1 | -2 | -2 |
| End size 2 | -2 | -2 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.669 | |
| Hex size 5 MM | 17.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5JN | 5JN |
| Thread size 2 | 1/8-27 NPT | 1/8-27 NPT |