
Danfoss Hansen
5RB5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5RB5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Construction, Industrial Plants | |
| Brand | Danfoss | |
| Burst pressure | 2000 Psi | |
| Connection style | Manual Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 1/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Nickel | |
| Flow rate | 538 gal/min | |
| Fluid compatibility | compressed air, gases and liquids | |
| Internal connection type | Ball Lock | |
| Item type | Component | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Weight | .054 lb | |
| Product Height | .67 in | |
| Product Length/Depth | 1.5 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .673 in³ | |
| Product Weight | .054 lb | |
| Product Width | .67 in | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | 500 Series | |
| UPC | 678146104038 | |
| Valve type | 2 way | |
| Working pressure | 500 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |