Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5T-32-24SPXZ | |
| End size 1 | -32 | -32 |
| End size 2 | -24 | -24 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | FEMALE PIPE BSPT | Female pipe BSPT |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 2.559 | |
| Hex size 5 MM | 65.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5T-SPX | 5T-SPX |
| Thread sealant | NO | No |
| Thread size 1 | R 2 | R 2 |
| Thread size 2 | RC 1 1/2 | RC 1 1/2 |