Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 5TN-16SPETXZD | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End Type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.614 | |
| Hex size 5 MM | 41.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 5TN-SPETX | 5TN-SPETX |
| Thread sealant | YES | Yes |
| Thread size 1 | R 1 | R 1 |
| Thread size 2 | 1-11 1/2 NPT | 1-11 1/2 NPT |