600-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
600-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Other | |
| Product Height | 11.012 in | |
| Product Length/Depth | 8.734 in | |
| Product Volume | 719.995 in³ | |
| Product Weight | 7.5 lb | |
| Product Width | 7.486 in |