Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
600-021
TRANSMISSION, M6
600-021
Tools
Add to comparison
Add to comparison
600-021
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.012
Product height mm
279.705
Product length in
8.734
Product length mm
221.844
Product width in
7.486