6000912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6000912
Product specifications
Characteristic | Value |
|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Product Height | 3.5 in |
| Product Length/Depth | 1.88 in |
| Product Type | Cylinder Cap |
| Product Volume | 23.03 in³ |
| Product Width | 3.5 in |
| Sub-brand | None |
| Trade Name | None |