Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.696 | |
| A dimension MM | 68.478 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60011-06-06DSMJYU | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.417 | |
| Hose cut off factor MM | 35.992 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.251 | |
| Inside diameter MM | 6.375 | |
| Product height in | 0.787 | |
| Product height mm | 19.990 | |
| Product length in | 2.696 | |
| Product length mm | 68.478 | |
| Product width in | 0.710 | |
| Product width mm | 18.034 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
