Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.677 | |
| A dimension MM | 68.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60011-08-08DX | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.437 | |
| Hose cut off factor MM | 36.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 3.939 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 2.677 | |
| Product length mm | 67.996 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
