Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.251 | |
| A dimension MM | 107.975 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60011-20-20DMJXB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.125 | |
| Hose cut off factor MM | 53.975 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 26.975 | |
| Product height in | 1.830 | |
| Product height mm | 46.482 | |
| Product length in | 4.251 | |
| Product length mm | 107.975 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.830 | |
| Product width mm | 46.482 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
