Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.933 | |
| A dimension MM | 74.498 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60012-08-08DXZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.456 | |
| Hose cut off factor MM | 36.982 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.500 | |
| Product height in | 0.944 | |
| Product height mm | 23.978 | |
| Product length in | 2.933 | |
| Product length mm | 74.498 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |