Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.015 | |
| A dimension MM | 102.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60012-16-16DMJX | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE STAPLOK | Male staplok |
| Hose cut off factor IN | 1.811 | |
| Hose cut off factor MM | 45.999 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.925 | |
| Inside diameter MM | 23.495 | |
| Product height in | 1.535 | |
| Product height mm | 38.989 | |
| Product length in | 4.015 | |
| Product length mm | 101.981 | |
| Product width in | 1.535 | |
| Product width mm | 38.989 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |