Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.055 | |
| A dimension MM | 103.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60012-16-16DMJXB1 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | MALE STAPLOK | Male staplok |
| Hose cut off factor IN | 1.850 | |
| Hose cut off factor MM | 46.990 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 1.555 | |
| Product height mm | 39.497 | |
| Product length in | 4.055 | |
| Product length mm | 102.997 | |
| Product width in | 1.555 | |
| Product width mm | 39.497 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |