6001225
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6001225
Product specifications
Characteristic | Value |
|---|---|
| Application | Rod and piston seal spare part |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Inside diameter | 4 in |
| Item type | Seal |
| Outside diameter | 4.253 in |
| Product Height | 4.253 in |
| Product Length/Depth | .193 in |
| Product material | Buna-N |
| Product Type | None |
| Product Volume | 3.491 in³ |
| Product Width | 4.253 in |
| Sub-brand | None |
| Thickness | .193 in |
| Trade Name | None |