Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.389 | |
| A dimension MM | 111.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 60012N-20-20DZ | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.952 | |
| Hose cut off factor MM | 49.581 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 4.389 | |
| Product length mm | 111.481 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |