PUMP-VAR-DISPL CW S45PVOC057
601493
Model code: HRR-057B-LS2520NNA1-S1B2A1NNNNNNNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4577073
601493
Product specifications
Characteristic | Value | Description |
|---|---|---|
| SERIES 45 TEMP MODEL CODE C-H | LS2520NNA1 | |
| SERIES 45 TEMP MODEL CODE J-N | S1B2A1NNNNNNNNNN | |
| SERIES 45 TEMPORARY PUMP TYPE | HRR-057B | 22:22bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |