Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVDNVLRMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH681 Series |
| Hose size | Size 04 |
| Legacy fitting part number 1 | 1AA4FJ4 |
| Legacy fitting part number 2 | 1AA4FJ4 |
| Overall length IN | 16.5 |
| Overall length MM | 420 |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |