Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 6016-004 | |
| Certifications | DNVMSHA APPROVEDUSCG | DNVMSHA ApprovedUSCG |
| Compliances | DIN 20 022 TYPE 1SNEN853 1SNISO 1436-1 TYPE 1SNSAE 100R1AT TYPE S | DIN 20 022 Type 1SNEN853 1SNISO 1436-1 Type 1SNSAE 100R1AT Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose Series | GH663 SERIES | GH663 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1AA8FJ8 | |
| Legacy fitting part number 2 | 1AA8FJ8 | |
| Overall length IN | 334.6 | |
| Overall length MM | 8500 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |