Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | DNVMSHA ApprovedUSCG |
| Compliances | DIN 20 022 Type 1SNEN853 1SNISO 1436-1 Type 1SNSAE 100R1AT Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH663 Series |
| Hose size | Size 08 |
| Legacy fitting part number 1 | 1AA8FJ8 |
| Legacy fitting part number 2 | 1AA8FJ8 |
| Overall length IN | 334.6 |
| Overall length MM | 8500 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |