Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement- front | 11 | 11.0 cm3/r [0.67 in3/r] |
| Displacement- rear | 08 | 8.2 cm3/r [0.50 in3/r] |
| Identification | 0 | None |
| Inlet port- front | AT | Manifold- inlet port |
| Inlet port- rear | AT | Manifold- inlet port |
| Input shaft | 05 | 11 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline, 18.63 [0.73] dia, flat root side fit, shaft ext 32.4[1.27] |
| Mounitng | AA | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port- front | AA | .875-14 unf-2b SAE o-ring ports (SAE #10) |
| Outlet port- rear | AD | .750-16 unf-2b SAE o-ring ports (SAE #8) |
| Paint | AA | None |
| Product | GD | External gear pump |
| Rotation | R | Right handed cw |
| Size | 5 | Frame size |
| Special features | 00 | None |
| Unit type | D | Double |