6020257-08
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6020257-08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Product Type | Closed Circuit Packaged Systems | |
| Sub-brand | None | |
| Trade Name | None |