6020806
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6020806
Product specifications
Characteristic | Value |
|---|---|
| Air-Bleed Valve | Not required |
| Breather | Standard filler/breather |
| Containment Tray | No |
| Cooler | Full Flow Return Air/oil rear-mount (16GPM max flow) |
| Displacement | 40 gal/min |
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmReservoir size 10-250 gal |
| Frequency | 60 Hz |
| Hydraulic Pump Type | Piston |
| Installation Position | Horizontal |
| Level/Temperature Switch | Level Switch |
| Main Port Connections | SAE |
| Manifold Stations | Single station manifold |
| Model Code | PSSCA115JP131XX341XXXXXXD5XFXWXLNCXX |
| Model Series | System-Center |
| Motor Power | 50 HP |
| Oil Tank | 150 gal |
| Paint | Custom |
| Phase | 3-Phase |
| Pressure Filter | Yes |
| Pressure Gauge | 0-3000 PSI |
| Product Height | 46.5 in |
| Product Length/Depth | 60 in |
| Product material | Cast Iron |
| Product Type | Horizontal Packaged Systems |
| Product Volume | 83700 in³ |
| Product Width | 30 in |
| Pump Control Type | Standard control |
| Relief Valve Set Pressure | 2000 Psi |
| Return Filter | 0 gal/min |
| Special features | Not Required |
| Sub-brand | None |
| Trade Name | PSSC Series |
| Valve Size | DO5 |
| Winding Type | Standard |